WE-RCDS Residual Current Detection Sensor EXTENDED
for fault current detection in EV-charging applications
Characteristics
- Compact design for PCB board mounting
- DC 6mA residual direct current detecting RDC-M-Module for mode 3 EV charging
- System fault indication
- Supply voltage drop monitoring
- Module Software certified according to ANSI/UL 1998, Class 1
- Partially EMC tested according to IEC 62955: 2018 and EN 60730-1
- CE Declaration of Conformity
Applications
- DC- Residual current detection sensor for stationary EV charging devices
- To meet IEC 61851-1 (ensure the disconnection of the supply in case of DC fault)
Products
Order Code | Datasheet | Downloads | Version | Type | IΔn | IP | Operating Temperature | Offer |
---|---|---|---|---|---|---|---|---|
791002004 | SPEC | 6 files | Horizontal | 3-phase primary conductor | 6 mA DC | 40 A max. | -40 °C up to +105 °C | |
791002002 | SPEC | 6 files | Vertical | Cable Through Hole | 6 mA DC | 80 / 40 A max. | -40 °C up to +105 °C |
Offer |
---|
Order Code | Datasheet | Downloads | Version | Type | IΔn | IP | Operating Temperature | Offer |
---|