LTSpice files
Characteristics
- Rated current up to 15 A
- Inductance is independent from rated DC current
- High mechanical stability
- High saturation currents
- Operating temperature: –40 ºC to +150 ºC
- Custom designs on request
Applications
- Switching regulators
- Motors
- Power amplifiers
- Power supplies
- Broadband filtering
- Typical in VHF
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | RDC (mΩ) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744710203 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.5 | 11 | 12.3 | – | – | 744713 | ||
744710205 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 6.5 | 14 | – | – | 744713 | ||
744710210 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 10 | 3.8 | 15.4 | – | – | 744713 | ||
744710215 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 15 | 1.7 | 25.7 | – | – | 744713 | ||
744710603 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.5 | 22 | 15.4 | – | – | 744713 | ||
744710605 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 11.7 | 20.5 | – | – | 744713 | ||
744710610 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 10 | 6.5 | 25.7 | – | – | 744713 | ||
744710615 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 15 | 3.5 | 30 | – | – | 744713 | ||
744711003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.5 | 33 | 18.5 | – | – | 744713 | ||
744711005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 15.1 | 22.5 | – | – | 744713 | ||
744711010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 8.8 | 30.9 | – | – | 744713 | ||
744711015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 15 | 5.7 | 30.8 | 29.2 | 12 | 744713 |
Order Code | Datasheet | Simulation |
---|---|---|
744710203 | SPEC | |
744710205 | SPEC | |
744710210 | SPEC | |
744710215 | SPEC | |
744710603 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744710605 | SPEC | |
744710610 | SPEC | |
744710615 | SPEC | |
744711003 | SPEC | |
744711005 | SPEC | |
744711010 | SPEC | |
744711015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | RDC (mΩ) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design