Characteristics
- We also deliver it already installed with spring clip or plastic clip
- Material of ferrite: 4 W 620
- Operating temperature: –25 ºC to +125 ºC
Applications
- Computers
- Terminals
- Interference problems on data lines
- Easy to mount on already installed cables or cables with plugs
- For strong interference problems on flat cables of digital devices
Products
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Metal Clip | Plastic Clip | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7427258 | SPEC | 2 files | 10 | 15 | 17 | 13 | 2.5 | 0.8 | 27 | 66 | 4 W 620 | 74277008 | – | – | ||
![]() | 7427257 | SPEC | 2 files | 20 | 12 | 33.5 | 27 | 6.6 | 1.2 | 28 | 57 | 4 W 620 | – | 7427700 | – | ||
![]() | 74272571 | SPEC | 2 files | 20 | 25.4 | 38 | 26.6 | 12.7 | 1.6 | 100 | 170 | 4 W 620 | – | – | – | ||
![]() | 742725 | SPEC | 2 files | 24 | 31.7 | 53.2 | 33.4 | 25.4 | 7 | 148 | 267 | 4 W 620 | 74277006 | – | – | ||
![]() | 7427259 | SPEC | 2 files | 24 | 31.7 | 53.2 | 33.4 | 25.4 | 7 | 148 | 267 | 4 W 620 | – | – | – | ||
![]() | 7427250 | SPEC | 2 files | 26 | 28.5 | 45 | 34 | 13 | 2 | 97 | 194 | 4 W 620 | 74277005 | 74277004 | – | ||
![]() | 7427255 | SPEC | 2 files | 26 | 15 | 45 | 34 | 13 | 2 | 51 | 100 | 4 W 620 | 74277005 | – | 742707002 | ||
![]() | 74272590 | SPEC | 2 files | 26 | 28.5 | 45 | 34 | 13 | 2 | 97 | 194 | 4 W 620 | – | – | – | ||
![]() | 74272595 | SPEC | 2 files | 26 | 15 | 45 | 34 | 13 | 2 | 51 | 100 | 4 W 620 | – | – | – | ||
![]() | 7427251 | SPEC | 2 files | 40 | 28.5 | 63 | 52 | 13 | 2 | 78 | 180 | 4 W 620 | 74277005 | 74277004 | – | ||
![]() | 7427252 | SPEC | 2 files | 40 | 15 | 63 | 52 | 13 | 2 | 44 | 101 | 4 W 620 | 74277005 | – | – | ||
![]() | 74272591 | SPEC | 2 files | 40 | 28.5 | 63 | 52 | 13 | 2 | 78 | 180 | 4 W 620 | – | – | – | ||
![]() | 74272592 | SPEC | 2 files | 40 | 15 | 63 | 52 | 13 | 2 | 44 | 101 | 4 W 620 | – | – | – | ||
![]() | 7427253 | SPEC | 2 files | 50 | 28.6 | 76.2 | 65.3 | 13 | 2 | 72 | 192 | 4 W 620 | 74277005 | 74277004 | – | ||
![]() | 7427254 | SPEC | 2 files | 50 | 15 | 76.2 | 65.3 | 13 | 2 | 42 | 114 | 4 W 620 | 74277005 | – | – | ||
![]() | 74272593 | SPEC | 2 files | 50 | 28.5 | 76.2 | 65.3 | 13 | 2 | 72 | 192 | 4 W 620 | – | – | – | ||
![]() | 74272594 | SPEC | 2 files | 50 | 15 | 76.2 | 65.3 | 13 | 2 | 42 | 114 | 4 W 620 | – | – | – | ||
![]() | 7427256 | SPEC | 2 files | 64 | 28.6 | 110 | 83.4 | 15.3 | 2.4 | 70 | 175 | 4 W 620 | 74277005 | 74277004 | – | ||
![]() | 74272596 | SPEC | 2 files | 64 | 28.5 | 110 | 83.4 | 15.3 | 2.4 | 70 | 175 | 4 W 620 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7427258 | SPEC | |
![]() | 7427257 | SPEC | |
![]() | 74272571 | SPEC | |
![]() | 742725 | SPEC | |
![]() | 7427259 | SPEC | |
![]() | 7427250 | SPEC | |
![]() | 7427255 | SPEC | |
![]() | 74272590 | SPEC | |
![]() | 74272595 | SPEC | |
![]() | 7427251 | SPEC | |
![]() | 7427252 | SPEC | |
![]() | 74272591 | SPEC | |
![]() | 74272592 | SPEC | |
![]() | 7427253 | SPEC | |
![]() | 7427254 | SPEC | |
![]() | 74272593 | SPEC | |
![]() | 74272594 | SPEC | |
![]() | 7427256 | SPEC | |
![]() | 74272596 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Metal Clip | Plastic Clip | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: