Characteristics
- With reliable flexible cable fixing, developed in-house
- Pre-fixing cable system facilitates the cable assembling process
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –25 °C to +105 °C
- Core material: NiZn
Applications
- Perfect for applications with varying cable diameter
- Reusable because of the key technology therefore perfect for test and measuring purposes and cables with difficult access
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
Order Code | Datasheet | Replacement Order Code | Downloads | Status | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74271733i | SPEC | 74271131 74271132 | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 4.5 - 8 | 145 | 246 | 607 | 755 | 4 W 620 | 35.1 | 21.7 | 18.2 | Grey | 74271 | – |
74271733Si | SPEC | 74271131S 74271132S | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 4.5 - 8 | 145 | 246 | 607 | 755 | 4 W 620 | 35.1 | 21.7 | 18.2 | Black | 74271 | – |
74271722i | SPEC | 74271221 74271222 | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 8.5 - 12.5 | 151 | 270 | 641 | 783 | 4 W 620 | 35.1 | 31 | 28 | Grey | 74271 | – |
74271722Si | SPEC | 74271221S 74271222S | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 8.5 - 12.5 | 151 | 270 | 641 | 783 | 4 W 620 | 35.1 | 31 | 28 | Black | 74271 | – |
Order Code | Datasheet | Replacement Order Code |
---|---|---|
74271733i | SPEC | 74271131 74271132 |
74271733Si | SPEC | 74271131S 74271132S |
74271722i | SPEC | 74271221 74271222 |
74271722Si | SPEC | 74271221S 74271222S |
Samples |
---|
– |
– |
– |
– |
Order Code | Datasheet | Replacement Order Code | Downloads | Status | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Samples |
---|