Characteristics
- Ferrite core made of MgZn, a material which works in a wider frequency range than NiZn
- Many different types for the best possible interference suppression in Automotive applications
- Operating temperature: -55°C up to 140 °C
- Automotive approved
Applications
- In General for: Wires, Coaxial cables, Wire-wrapping cables, Multiconductor wires
- Data and signal lines
- On board power supply line
- Multimedia cable interfaces
- Various, other cable interfaces
Products
Order Code | Datasheet | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Design Kit | Alpha-Rack | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
782114075063 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | 12.7 | 7.9 | 6.35 | 22 | 42 | 85 | 168 | 7E08_4911 | 782114 | 742707016 | |
782114076130 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 16.5 | 8 | 13 | 67 | 107 | 274 | 457 | 7E08_4911 | 782114 | 742707016 | |
782114076160 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 16.5 | 8 | 16 | 83 | 131 | 342 | 564 | 7E08_4911 | 782114 | 742707016 | |
782114095100 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 20 | 10 | 10 | 50 | 85 | 203 | 358 | 7E08_4911 | 782114 | 742707016 | |
782114096080 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9.6 | 14 | 10 | 8 | 22 | 40 | 89 | 175 | 7E08_4911 | 782114 | 742707016 | |
782114133064 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 13.3 | 22.5 | 13.8 | 6.4 | 25 | 45 | 102 | 201 | 7E08_4911 | 782114 | 742707016 | |
782114155200 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15.5 | 28 | 16 | 20 | 74 | 125 | 313 | 588 | 7E08_4911 | 782114 | 742707016 | |
782114155130 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15.5 | 28 | 16 | 13 | 53 | 92 | 216 | 393 | 7E08_4911 | 782114 | 742707016 |
Order Code | Datasheet |
---|---|
782114075063 | SPEC |
782114076130 | SPEC |
782114076160 | SPEC |
782114095100 | SPEC |
782114096080 | SPEC |
782114133064 | SPEC |
782114155200 | SPEC |
782114155130 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Design Kit | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: