OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-TPB HV Three-Phase Common Mode Power Line Choke

WE-TPB HV Three-Phase Common Mode Power Line Choke

WE-TPB HV Three-Phase Common Mode Power Line Choke
Size Dimen­sionsØ OD
(mm)
H
(mm)
Mount
Type 4XL 70 39 THT

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn Ferrite or nanocrystalline core material
  • Improved insulation through plastic case and winding spacer
  • Patented design
  • Specification according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Rated current up to 46 A
  • Attenuation up to 60 dB
  • Suppression frequency range: 1 kHz to 20 MHz depending from used core material
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line input filter
  • Radio interference suppression in motors
  • Suppression for common mode noise
  • Frequency converter
  • Power supplies
  • Charging stations

Products

Type 4XL
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialØ OD
(mm)
Mount Samples
744835021220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 2.1 9 760 3000 Ferrite MnZn 70 THT
744835034160SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 16 3.4 14 760 3000 Ferrite MnZn 70 THT
744835050135SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 13.5 5 23 760 3000 Ferrite MnZn 70 THT
744835090095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 9.5 9 47 760 3000 Ferrite MnZn 70 THT
744835150072SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 7.2 15 85 760 3000 Ferrite MnZn 70 THT
744837002460SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 46 0.2 1.6 760 3000 Nanocrystalline 70 THT
744837006400SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 40 0.6 3.2 760 3000 Nanocrystalline 70 THT
744837010290SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 29 1 5 760 3000 Nanocrystalline 70 THT
744837018220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 1.8 9 760 3000 Nanocrystalline 70 THT
744838040400SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 40 4 3.2 760 3000 Nanocrystalline 70 THT
744838180160SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 16 18 14 760 3000 Nanocrystalline 70 THT
744838480095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 9.5 48 47 760 3000 Nanocrystalline 70 THT
744839003460SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 46 3 1.6 760 3000 Nanocrystalline 70 THT
744839010400SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 40 10.5 3.2 760 3000 Nanocrystalline 70 THT
744839029220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 29 9 760 3000 Nanocrystalline 70 THT
744839047160SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 16 47 14 760 3000 Nanocrystalline 70 THT
744839125095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 9.5 125 47 760 3000 Nanocrystalline 70 THT
744839208072SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 7.2 208 85 760 3000 Nanocrystalline 70 THT
Order Code Data­sheet Simu­lation
744835021220SPEC
744835034160SPEC
744835050135SPEC
744835090095SPEC
744835150072SPEC
744837002460SPEC
744837006400SPEC
744837010290SPEC
744837018220SPEC
744838040400SPEC
744838180160SPEC
744838480095SPEC
744839003460SPEC
744839010400SPEC
744839029220SPEC
744839047160SPEC
744839125095SPEC
744839208072SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialØ OD
(mm)
Mount Samples

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design