OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-TVS TVS Diode – Super Speed Series

WE-TVS TVS Diode – Super Speed Series

WE-TVS TVS Diode – Super Speed Series. Low clamping voltage. Rail to Rail protection. Very fast data lines.
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT23-6L 2.8 2.9 1.16 SMT
MSOP-10L 4.9 3 0.975 SMT
MSOP-8L 4.9 3 0.975 SMT
DFN3810-9L 3.8 1 0.5 SMT
DFN1210-6L 1.2 1 0.45 SMT

Characteristics

  • Fast turn-on
  • Low clamping voltage
  • Very low capacitance
  • Rail to Rail protection
  • Small package
  • Epoxy flame resistant UL94-V0

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Super Speed data lines
  • HDMI 1.3/1.4/2.0, DVI
  • DisplayPort
  • USB 3.1 Gen 1 (5Gb/s)
  • SATA and eSATA
  • GBit LAN
  • Thunderbolt
  • LVDS
  • ESD protection in accordance with EN 61000-4-2
    – 8 kV contact discharge
    – 15 kV air discharge

Products

All
SOT23-6L
MSOP-10L
MSOP-8L
DFN3810-9L
DFN1210-6L
Order Code Data­sheet Simu­lation DownloadsChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Air
(kV)
VESD Contact
(kV)
ApplicationFilter StickDesign KitFilter Bag Samples
824012823SPEC
6 files 2 Unidirectional 3.3 0.5 4.5 0.18 3 13 15 8 USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.082931060
82931100
823999
82931061
82931101
824014SPEC
6 files 4+1 Unidirectional 5 6 0.55 4 16 10 HDMI 1.3, DVI & DisplayPort823999
82401444SPEC
6 files 4+1 Unidirectional 5 6 0.55 5 16 10 HDMI 1.3, DVI & DisplayPort823999
82401646SPEC
6 files 6+1 Unidirectional 5 6 15 8 USB 3.0, HDMI 1.4823999
829993BAG
824014883SPEC
6 files 8 Unidirectional 3.3 4.5 0.5 5 15 12 USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s823999
824014885SPEC
6 files 8 Unidirectional 5 6 0.5 5 15 15 USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s82931060
82931100
82931061
82931101
Order Code Data­sheet Simu­lation
824012823SPEC
824014SPEC
82401444SPEC
82401646SPEC
824014883SPEC
824014885SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Air
(kV)
VESD Contact
(kV)
ApplicationFilter StickDesign KitFilter Bag Samples

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line