OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-TVS TVS Diode – Super Speed Series

WE-TVS TVS Diode – Super Speed Series

WE-TVS TVS Diode – Super Speed Series. Low clamping voltage. Rail to Rail protection. Very fast data lines.
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT23-6L 2.8 2.9 1.16 SMT
MSOP-10L 4.9 3 0.975 SMT
MSOP-8L 4.9 3 0.975 SMT
DFN3810-9L 3.8 1 0.5 SMT
DFN1210-6L 1.2 1 0.45 SMT

Characteristics

  • Fast turn-on
  • Low clamping voltage
  • Very low capacitance
  • Rail to Rail protection
  • Small package
  • Epoxy flame resistant UL94-V0

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Super Speed data lines
  • HDMI 1.3/1.4/2.0, DVI
  • DisplayPort
  • USB 3.1 Gen 1 (5Gb/s)
  • SATA and eSATA
  • GBit LAN
  • Thunderbolt
  • LVDS
  • ESD protection in accordance with EN 61000-4-2
    – 8 kV contact discharge
    – 15 kV air discharge

Products

All
SOT23-6L
MSOP-10L
MSOP-8L
DFN3810-9L
DFN1210-6L
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationFilter StickFilter BagDesign Kit Samples
824012823SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Unidirectional 3.3 0.5 4.5 0.18 3 13 8 USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.082931060
82931100
82931061
82931101
823999
824014SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 5 6 0.55 4 12 10 HDMI 1.3, DVI & DisplayPort823999
82401444SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4+1 Unidirectional 5 6 0.55 5 12 10 HDMI 1.3, DVI & DisplayPort823999
82401646SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6+1 Unidirectional 5 6 13 8 USB 3.0, HDMI 1.4829993BAG
823999
824014883SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Unidirectional 3.3 4.5 0.5 5 9 12 USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s823999
824014885SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Unidirectional 5 6 0.5 5 10.5 15 USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s82931060
82931100
82931061
82931101
Order Code Data­sheet Simu­lation
824012823SPEC
824014SPEC
82401444SPEC
82401646SPEC
824014883SPEC
824014885SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationFilter StickFilter BagDesign Kit Samples

New ESD diode model (also available with snapback)

Built on real measurement data

In cooperation with the IFE from TU Graz, WE now offers a diode model across all ESD protection components, built on real measurement data with TLP (Transmission Line Pulsing) to capture true device behavior under ESD conditions. Traditional models often use simplified approximations, like shown in the dotted line, while this model reflects actual transient characteristics like snapback delay and conductivity. Our Model can now also simulate the snapback behavior.

Key Advantages:

  • Simulate true transient behavior, allowing designs to be tested under realistic conditions and ensuring robust ESD protection.
  • Ready-to-use simulation files simplify integration into SPICE-based analyses, speeding up design cycles and time-to-market.
  • Reliable simulations reduce testing, development cycles, and the risk of product recalls due to ESD vulnerabilities, while providing insights into device behavior to enable design optimization and ensure consistent ESD resilience across applications, from consumer electronics to industrial devices.
Current-voltage diagram with simulated and real measured values

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line