Characteristics
- Input voltage range 85-265VAC (125-375VDC)
- Output power 12-16W
- Designed to comply with EN61558-2-16: Reinforced insulation
- Creepage and clearance distance > 6.5 mm
- Insulation test voltage 4.2kV(AC)
- For SMT assembly
Applications
- SMPS with power up to 16W
- Auxiliary power supplies
- Usable with all low power AC/DC ICs like LT3798/3799, UCC28610, ViPER & Tiny/ Link Switch
Products
EE16/8/5
Order Code | Datasheet | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | fswitch | n | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | LS (µH) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760871113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1.25 | 5 | 1.25 | 14 | 1310 | 60-150 | 140 : 6 : 6 : 16 | 3000 | 25 | 25 | 450 | EE16/8/5 | 40 | SMT | |
760871135 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.55 | 12 | 0.55 | 14 | 1250 | 60-150 | 136 : 13 : 13 : 15 | 2920 | 92 | 92 | 400 | EE16/8/5 | 53 | SMT | |
760871543 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 24 | 0.3 | 5 | 1.15 | 14 | 1310 | 60-150 | 140 : 22 : 6 : 16 | 3000 | 450 | 25 | 400 | EE16/8/5 | 35 | SMT | |
760871534 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.55 | 5 | 1.25 | 14 | 1250 | 60-150 | 140 : 9 : 7 : 18 | 3000 | 190 | 30 | 400 | EE16/8/5 | 35 | SMT | |
760871142 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 24 | 0.28 | 24 | 0.28 | 14 | 1250 | 60-150 | 140 : 27 : 27 : 16 | 3000 | 620 | 620 | 450 | EE16/8/5 | 40 | SMT | |
760875112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1.5 | 5 | 1.5 | 14 | 1500 | 60-150 | 160 : 7 : 7 : 18 | 4200 | 33.5 | 33.5 | 400 | EE16/8/5 | 50 | SMT | |
760875131 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 195 - 265 V (AC) | 12 | 0.65 | 12 | 0.65 | 14 | 1500 | 60-150 | 160 : 14 : 14 : 16 | 4200 | 140 | 140 | 450 | EE16/8/5 | 60 | SMT | |
760875532 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 195 - 265 V (AC) | 12 | 0.7 | 5 | 1.36 | 14 | 1500 | 60-150 | 160 : 10 : 7 : 16 | 6500 | 86 | 24 | 370 | EE16/8/5 | 60 | SMT |
Order Code | Datasheet |
---|---|
760871113 | SPEC |
760871135 | SPEC |
760871543 | SPEC |
760871534 | SPEC |
760871142 | SPEC |
760875112 | SPEC |
760875131 | SPEC |
760875532 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | fswitch | n | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | LS (µH) | Mount | Samples |
---|