LTSpice files
Characteristics
- Ferrite cores for easy PCB assembly
- Rated current: 3 A
- Operating temperature: –25 ºC to +125 ºC
- Wire diameter: ØF = 0.65 mm
Applications
- THT components
- Sensors
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (mΩ) | L (µH) | L (mm) | W (mm) | H (mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7427603 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 70 | 1230 | 1400 MHz | 3 | 5 | 0.385 | 63 | 3.5 | 4.5 | ||
| 74276031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 1150 | 1400 MHz | 3 | 5 | 0.36 | 63 | 3.5 | 4.5 | ||
| 7427604 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 920 | 1400 MHz | 3 | 5 | 0.46 | 63 | 3.5 | 6 | ||
| 74276032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 83 | 1350 | 1000 MHz | 6 | 5 | 0.737 | 63 | 3.5 | 5 | ||
| 74276041 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 89 | 960 | 1350 MHz | 3 | 5 | 0.55 | 63 | 3.5 | 6 | ||
| 7427605 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 715 | 1400 MHz | 3 | 5 | 0.633 | 63 | 3.5 | 7.5 | ||
| 74276051 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 850 | 1350 MHz | 3 | 5 | 0.51 | 63 | 3.5 | 7.8 | ||
| 7427602 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | 835 | 1400 MHz | 3 | 5 | 0.68 | 63 | 3.5 | 9 | ||
| 7427606 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | 812 | 1350 MHz | 3 | 5 | 0.595 | 63 | 3.5 | 9 | ||
| 7427620 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | 610 | 1300 MHz | 7 | 20 | 0.75 | 32.5 | 3.5 | 4.5 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 7427603 | SPEC | |
| 74276031 | SPEC | |
| 7427604 | SPEC | |
| 74276032 | SPEC | |
| 74276041 | SPEC | |
| 7427605 | SPEC | |
| 74276051 | SPEC | |
| 7427602 | SPEC | |
| 7427606 | SPEC | |
| 7427620 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (mΩ) | L (µH) | L (mm) | W (mm) | H (mm) | Samples |
|---|