Characteristics
- Qi standard compliant
- highest Q-value available on market
- Today there are two inductive wireless power standards; the Qi standard of WPC and the PMA standard of Power Matters Alliance. We offer several standard receiver coils for both purposes.
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Cell phones/ smartphones/ hand-held devices
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities and (industrial) clean rooms
- Devices with a large number of mating cycles to avoid connector damage
- Headsets
- Portable media players
- Support for your development: Use the Wireless Power 15W Kit
- Which products can be offered by Würth Elektronik for Wireless Power Transmission?
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308103206 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - Airfuel Alliance | 28,9 x 15,7 x 0,76 mm | 7.5 | 1.55 | 380 | 23 | 16 | 20 | ||
![]() | 760308102210 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - Airfuel Alliance | 37 x 37 x 1.8 mm | 7.5 | 3 | 180 | 22 | 45 | 50 | ||
![]() | 760308103211 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - Airfuel Alliance | 46 x 36 x 0.5 mm | 7.3 | 2.5 | 200 | 12.7 | 28 | 40 | ||
![]() | 760308102213 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - Airfuel Alliance | 29 x 29 x 0.6 mm | 7.9 | 1.7 | 330 | 21 | 18 | 30 | ||
![]() | 760308201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 37 x 37 x 1.8 mm | 10 | 3.5 | 200 | 15 | 50 | 60 | ||
![]() | 760308103202 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 48 x 32 x 0.9 mm | 12 | 3 | 200 | 13 | 33 | 50 | ||
![]() | 760308103203 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 48 x 32 x 0.8 mm | 12 | 1.8 | 360 | 11 | 21 | 20 | ||
![]() | 760308103204 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 38 x 30 x 0.8 mm | 16.7 | 2 | 430 | 11 | 32 | 30 | ||
![]() | 760308103205 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 34 x 26 x 0.9 mm | 11 | 2.5 | 200 | 16 | 30 | 40 | ||
![]() | 760308102207 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 40 x 40 x 1.2 mm | 8 | 5 | 80 | 16 | 30 | 80 | ||
![]() | 760308101208 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 10 x 1.6 mm | 13 | 0.8 | 500 | 26 | 17 | 15 | ||
![]() | 760308101303 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 26 x 1.3 mm | 47 | 1.5 | 500 | 8 | 25 | 20 | ||
![]() | 760308102212 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 29 x 29 x 0.6 mm | 5.4 | 2 | 240 | 25 | 18 | 30 | ||
![]() | 760308101214 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 19 x 0.8 mm | 26 | 1.1 | 520 | 11 | 25 | 20 | ||
![]() | 760308103215 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | 48 x 32 x 1 mm | 14.3 | 3 | 190 | 8.8 | 40 | 50 | ||
![]() | 760308101216 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 6 x 2 mm | 7.2 | 0.8 | 450 | 32 | 10 | 5 | ||
![]() | 760308101217 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 10 x 1.8 mm | 24.2 | 0.4 | 1400 | 17.5 | 13 | 5 | ||
![]() | 760308101219 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 15 x 0.6 mm | 11.8 | 0.7 | 750 | 22 | 13 | 5 | ||
![]() | 760308101220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 17 x 0.8 mm | 12.6 | 1.1 | 340 | 19 | 20 | 20 | ||
![]() | 760308101208A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 10 x 1.6 mm | 18 | 0.7 | 650 | 24 | 18 | 15 | ||
![]() | 760308101309 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 26 x 0.5 mm | 10 | 1.5 | 450 | 19 | 20 | 20 | ||
![]() | 760308101221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 6 x 4.3 mm | 24 | 0.4 | 1150 | 10 | 16 | 5 | ||
![]() | 760308105309 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 26 x 0.5 mm | 10.5 | 1.5 | 450 | 18.5 | 19 | 20 | ||
![]() | 760308105214 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Rx IC's | Ø 19 x 0.8 mm | 6.3 | 1.5 | 350 | 25 | 15 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308103206 | SPEC | |
![]() | 760308102210 | SPEC | |
![]() | 760308103211 | SPEC | |
![]() | 760308102213 | SPEC | |
![]() | 760308201 | SPEC | |
![]() | 760308103202 | SPEC | |
![]() | 760308103203 | SPEC | |
![]() | 760308103204 | SPEC | |
![]() | 760308103205 | SPEC | |
![]() | 760308102207 | SPEC | |
![]() | 760308101208 | SPEC | |
![]() | 760308101303 | SPEC | |
![]() | 760308102212 | SPEC | |
![]() | 760308101214 | SPEC | |
![]() | 760308103215 | SPEC | |
![]() | 760308101216 | SPEC | |
![]() | 760308101217 | SPEC | |
![]() | 760308101219 | SPEC | |
![]() | 760308101220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 760308101208A | SPEC | |
![]() | 760308101309 | SPEC | |
![]() | 760308101221 | SPEC | |
![]() | 760308105309 | SPEC | |
![]() | 760308105214 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|
Service & Support
Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication