OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyAntennasProduct seriesHelike-II

Helike-II NEW

169 MHz

Helike-II

Characteristics

  • 169 MHz
  • Monopole antenna
  • SMA/m connector
  • Ground plane dependent

Applications

  • 169 MHz applications
  • wM-Bus applications
  • Smart metering
  • Smart city

Products

Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
Operating Temperature Offer
2600130012SPEC
3 files Helike-II169.4 MHz 1.16 2.1 -40 °C up to + 85 °C including temp rise
Order Code Data­sheet
2600130012SPEC
Offer
Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
Operating Temperature Offer

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio