OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyProprietary & WirepasProduct sub-familyProprietaryProduct seriesTitania & EV-Kits

Titania & EV-Kits EXTENDED

Radio Module 169 MHz (AMB3626)

Titania & EV-Kits

Characteristics

  • High Performance OEM radio module
  • 169 MHz SRD frequency band
  • Range up to 3000 m line of sight
  • RF output power up to 15 dBm
  • Small form factor: 27 x 17 x 4.0 mm
  • Software stack with comprehensive functions
  • Addressing: max. 255 nodes in 255 networks
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Titania
EV-Kits
USB radio stick
Order Code Data­sheet Simu­lation Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleUSB Radio StickAntennaEvaluation Kit Offer
2607019211001
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Titania incl. ext. antenna2607011111000
2607046211001
2607011111000SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. Titania 169.4125 - 169.475 3000 15 -120 2 3.6 25 17 27 3.82607046211001
2600130012
2607019211001
2607046211001SPEC
PDF4 files Active i| Production is active. Expected lifetime: >10 years. Titania USB radio stick 169.4125 - 169.475 3000 15 -120 25 SMA connector 74 23.65 122607011111000
2607019211001
Order Code Data­sheet Simu­lation
2607019211001
2607011111000SPEC
2607046211001SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleUSB Radio StickAntennaEvaluation Kit Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
ACC-Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces