Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | ||
---|---|---|---|---|---|---|---|
NEW | Zero Cross | SPEC | 6.5 | 4.58 | 3.5 | ||
NEW | Random Phase | SPEC | 6.5 | 4.58 | 3.5 |
Characteristics
- Zero-Cross and Non-Zero Cross (Random Phase) Type
- Different trigger currents and peak off-state voltages available
- High isolation voltage
- VDE, UL and CQC certified
Applications
- White goods
- AC motor drivers
- Industrial controls
- Static power switches
- Temperature controls
- Light controls
Products
All
Zero Cross
Random Phase
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
14230214010 | SPEC | 6 files | DIP 4, Standard | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230224010 | SPEC | 6 files | DIP 4, Standard | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230234010 | SPEC | 6 files | DIP 4, Standard | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230514010 | SPEC | 6 files | DIP 4, Standard | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230524010 | SPEC | 6 files | DIP 4, Standard | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230534010 | SPEC | 6 files | DIP 4, Standard | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230214110 | SPEC | 6 files | DIP 4, M-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230224110 | SPEC | 6 files | DIP 4, M-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230234110 | SPEC | 6 files | DIP 4, M-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230514110 | SPEC | 6 files | DIP 4, M-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230524110 | SPEC | 6 files | DIP 4, M-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230534110 | SPEC | 6 files | DIP 4, M-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230224300 | SPEC | 6 files | DIP 4, SL-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230234300 | SPEC | 6 files | DIP 4, SL-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230514300 | SPEC | 6 files | DIP 4, SL-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230524300 | SPEC | 6 files | DIP 4, SL-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230534300 | SPEC | 6 files | DIP 4, SL-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230414010 | SPEC | 6 files | DIP 4, Standard | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230424010 | SPEC | 6 files | DIP 4, Standard | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230434010 | SPEC | 6 files | DIP 4, Standard | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230614010 | SPEC | 6 files | DIP 4, Standard | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230624010 | SPEC | 6 files | DIP 4, Standard | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230634010 | SPEC | 6 files | DIP 4, Standard | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230414110 | SPEC | 6 files | DIP 4, M-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230424110 | SPEC | 6 files | DIP 4, M-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230434110 | SPEC | 6 files | DIP 4, M-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230614110 | SPEC | 6 files | DIP 4, M-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230624110 | SPEC | 6 files | DIP 4, M-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230634110 | SPEC | 6 files | DIP 4, M-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230414300 | SPEC | 6 files | DIP 4, SL-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230424300 | SPEC | 6 files | DIP 4, SL-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230434300 | SPEC | 6 files | DIP 4, SL-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230614300 | SPEC | 6 files | DIP 4, SL-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230624300 | SPEC | 6 files | DIP 4, SL-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230634300 | SPEC | 6 files | DIP 4, SL-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C |
Order Code | Datasheet | Simulation |
---|---|---|
14230214010 | SPEC | |
14230224010 | SPEC | |
14230234010 | SPEC | |
14230514010 | SPEC | |
14230524010 | SPEC | |
14230534010 | SPEC | |
14230214110 | SPEC | |
14230224110 | SPEC | |
14230234110 | SPEC | |
14230514110 | SPEC | |
14230524110 | SPEC | |
14230534110 | SPEC | |
14230224300 | SPEC | |
14230234300 | SPEC | |
14230514300 | SPEC | |
14230524300 | SPEC | |
14230534300 | SPEC | |
14230414010 | SPEC | |
14230424010 | SPEC | |
14230434010 | SPEC | |
14230614010 | SPEC | |
14230624010 | SPEC | |
14230634010 | SPEC | |
14230414110 | SPEC | |
14230424110 | SPEC | |
14230434110 | SPEC | |
14230614110 | SPEC | |
14230624110 | SPEC | |
14230634110 | SPEC | |
14230414300 | SPEC | |
14230424300 | SPEC | |
14230434300 | SPEC | |
14230614300 | SPEC | |
14230624300 | SPEC | |
14230634300 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|