Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | ||
---|---|---|---|---|---|---|---|
NEW | Zero Cross | SPEC | 6.5 | 7.12 | 3.5 | ||
NEW | Random Phase | SPEC | 6.5 | 7.12 | 3.5 |
Characteristics
- Zero-Cross and Non-Zero Cross (random phase) type
- Different trigger currents and peak off-state voltages available
- High isolation voltage
- VDE, UL and CQC certified
Applications
- White goods
- AC motor drivers
- Industrial controls
- Static power switches
- Temperature Controls
- Light controls
Products
All
Zero Cross
Random Phase
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
14230116011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230126011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230136011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230216011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230226011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230236011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230516011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230526011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230536011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230116111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230126111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230136111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230216111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230226111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230236111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230516111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230526111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230536111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230116301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230126301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230136301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230216301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230226301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230236301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230516301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230526301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230536301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230316011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230326011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230336011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230416011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230426011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230436011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230616011 | SPEC | 6 files | DIP 6, Standard | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230626011 | SPEC | 6 files | DIP 6, Standard | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230636011 | SPEC | 6 files | DIP 6, Standard | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230316111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230326111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230336111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230416111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230426111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230436111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230616111 | SPEC | 6 files | DIP 6, M-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230626111 | SPEC | 6 files | DIP 6, M-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230636111 | SPEC | 6 files | DIP 6, M-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230316301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230326301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230336301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 250 | 5000 | -40 °C up to +100 °C | ||
14230416301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230426301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230436301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 400 | 5000 | -40 °C up to +100 °C | ||
14230616301 | SPEC | 6 files | DIP 6, SL-Type | 15 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230626301 | SPEC | 6 files | DIP 6, SL-Type | 10 | 1.24 | 600 | 5000 | -40 °C up to +100 °C | ||
14230636301 | SPEC | 6 files | DIP 6, SL-Type | 5 | 1.24 | 600 | 5000 | -40 °C up to +100 °C |
Order Code | Datasheet | Simulation |
---|---|---|
14230116011 | SPEC | |
14230126011 | SPEC | |
14230136011 | SPEC | |
14230216011 | SPEC | |
14230226011 | SPEC | |
14230236011 | SPEC | |
14230516011 | SPEC | |
14230526011 | SPEC | |
14230536011 | SPEC | |
14230116111 | SPEC | |
14230126111 | SPEC | |
14230136111 | SPEC | |
14230216111 | SPEC | |
14230226111 | SPEC | |
14230236111 | SPEC | |
14230516111 | SPEC | |
14230526111 | SPEC | |
14230536111 | SPEC | |
14230116301 | SPEC | |
14230126301 | SPEC | |
14230136301 | SPEC | |
14230216301 | SPEC | |
14230226301 | SPEC | |
14230236301 | SPEC | |
14230516301 | SPEC | |
14230526301 | SPEC | |
14230536301 | SPEC | |
14230316011 | SPEC | |
14230326011 | SPEC | |
14230336011 | SPEC | |
14230416011 | SPEC | |
14230426011 | SPEC | |
14230436011 | SPEC | |
14230616011 | SPEC | |
14230626011 | SPEC | |
14230636011 | SPEC | |
14230316111 | SPEC | |
14230326111 | SPEC | |
14230336111 | SPEC | |
14230416111 | SPEC | |
14230426111 | SPEC | |
14230436111 | SPEC | |
14230616111 | SPEC | |
14230626111 | SPEC | |
14230636111 | SPEC | |
14230316301 | SPEC | |
14230326301 | SPEC | |
14230336301 | SPEC | |
14230416301 | SPEC | |
14230426301 | SPEC | |
14230436301 | SPEC | |
14230616301 | SPEC | |
14230626301 | SPEC | |
14230636301 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|