Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | ||
---|---|---|---|---|---|---|---|
NEW | Zero Cross | SPEC | 4.4 | 3.6 | 2 | ||
NEW | Random Phase | SPEC | 4.4 | 3.6 | 2 |
Characteristics
- Zero-Cross and Non-Zero Cross (random phase) type
- Different Trigger currents and Peak off-state voltages available
- High isolation voltage
- VDE, UL and CQC certified
Applications
- White goods
- AC motor drivers
- Industrial controls
- Static power switches
- Temperature controls
- Light controls
Products
All
Zero Cross
Random Phase
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
14230634500 | SPEC | 6 files | SOP4, Standard | 5 | 1.24 | 600 | 3750 | -40 °C up to +100 °C | ||
14230414500 | SPEC | 6 files | SOP4, Standard | 15 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230424500 | SPEC | 6 files | SOP4, Standard | 10 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230434500 | SPEC | 6 files | SOP4, Standard | 5 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230614500 | SPEC | 6 files | SOP4, Standard | 15 | 1.24 | 600 | 3750 | -40 °C up to +100 °C | ||
14230624500 | SPEC | 6 files | SOP4, Standard | 10 | 1.24 | 600 | 3750 | -40 °C up to +100 °C | ||
14230124500 | SPEC | 6 files | SOP4, Standard | 10 | 1.24 | 250 | 3750 | -40 °C up to +100 °C | ||
14230134500 | SPEC | 6 files | SOP4, Standard | 5 | 1.24 | 250 | 3750 | -40 °C up to +100 °C | ||
14230214500 | SPEC | 6 files | SOP4, Standard | 15 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230224500 | SPEC | 6 files | SOP4, Standard | 10 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230234500 | SPEC | 6 files | SOP4, Standard | 5 | 1.24 | 400 | 3750 | -40 °C up to +100 °C | ||
14230514500 | SPEC | 6 files | SOP4, Standard | 15 | 1.24 | 600 | 3750 | -40 °C up to +100 °C | ||
14230524500 | SPEC | 6 files | SOP4, Standard | 10 | 1.24 | 600 | 3750 | -40 °C up to +100 °C | ||
14230534500 | SPEC | 6 files | SOP4, Standard | 5 | 1.24 | 600 | 3750 | -40 °C up to +100 °C |
Order Code | Datasheet | Simulation |
---|---|---|
14230634500 | SPEC | |
14230414500 | SPEC | |
14230424500 | SPEC | |
14230434500 | SPEC | |
14230614500 | SPEC | |
14230624500 | SPEC | |
14230124500 | SPEC | |
14230134500 | SPEC | |
14230214500 | SPEC | |
14230224500 | SPEC | |
14230234500 | SPEC | |
14230514500 | SPEC | |
14230524500 | SPEC | |
14230534500 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Package | IFT (mA) | VF typ. (V) | VDRM (V) | VISO (V (RMS)) | Operating Temperature | Samples |
---|