Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.4 | SMT |
LTSpice files
Characteristics
- Two chips in one packaging
- Small size
- Industry standard footprint
- High efficiency
- Low power consumption
- Wide viewing angle
- Small package for exceptional brightness
- Packaged in standard tape and reel 7"
Applications
- Backlighting applications
- Status indicator
- Front panel indicators
- Push button backlighting
- Symbol and switch backlighting
Products
0603
Order Code | Datasheet | Downloads | Emitting Color | λDom R typ. (nm) | λDom V typ. (nm) | IV R typ. (mcd) | IV V typ. (mcd) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060RV75240 | SPEC | 6 files | Red & Bright Green | 625 | 570 | 230 | 90 | 2 | 2 | AlInGaP | 140 | 150155 |
Order Code | Datasheet | |
---|---|---|
150060RV75240 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | λDom R typ. (nm) | λDom V typ. (nm) | IV R typ. (mcd) | IV V typ. (mcd) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: