Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
0606 | 1.6 | 1.5 | 0.55 | ||
0805 | 2 | 1.3 | 0.5 |
LTSpice files
Characteristics
- Two chips in one package
- Diffused lens
- Industry standard footprint
- High efficiency
- Low power consumption
- Wide viewing angle
- Thin, 0.5 mm height
- Packaged in standard tape and reel 7"
- Compatible with automatic placement machine
Applications
- Backlighting applications
- Status indicator
- Front panel indicators
- Push button backlighting
- Symbol and switch backlighting
Products
All
0606
0805
Order Code | Datasheet | Downloads | Status | λPeak V typ. (nm) | λPeak R typ. (nm) | λDom V typ. (nm) | λDom R typ. (nm) | VF V typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080RV54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 575 | 632 | 573 | 624 | 2 | 2 | AlInGaP | 130 | |
![]() | 150080YV54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 575 | – | 573 | – | 2 | – | AlInGaP | 130 | |
![]() | 150066RV54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 575 | 632 | 573 | 624 | 2 | 2 | AlInGaP | 130 | |
![]() | 150066YV54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 575 | – | 573 | – | 2 | – | AlInGaP | 130 | |
![]() | 150080SG54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | AlInGaP + GaN | 130 | |
![]() | 150066RG54050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | 632 | – | 624 | – | 2 | AlInGaP + InGaN | 130 |
Order Code | Datasheet | |
---|---|---|
![]() | 150080RV54050 | SPEC |
![]() | 150080YV54050 | SPEC |
![]() | 150066RV54050 | SPEC |
![]() | 150066YV54050 | SPEC |
![]() | 150080SG54050 | SPEC |
![]() | 150066RG54050 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | λPeak V typ. (nm) | λPeak R typ. (nm) | λDom V typ. (nm) | λDom R typ. (nm) | VF V typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples |
---|