| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| 0606 | 1.6 | - | 0.7 | SMT | ||
| 1210 | 3.2 | 2.7 | 0.7 | SMT |
LTSpice files
Characteristics
- Two chips in one package
- Small size
- Industry standard footprint
- High efficiency
- Low power consumption
- Wide viewing angle
- Small LED package for exceptional brightness
- Packaged in standard tape and reel 7"
- Compatible with automatic placement machine
Applications
- Backlighting applications
- Status indicator
- Front panel indicators
- Push button backlighting
- Symbol and switch backlighting
Products
All
0606
1210
| Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak S typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV G typ. (mcd) | IV R typ. (mcd) | IV S typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF G typ. (V) | VF R typ. (V) | VF S typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150066SV74000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Super Red & Bright Green | – | – | 645 | 572 | – | – | – | 630 | 570 | – | – | – | 55 | 30 | – | – | – | 2 | 2 | – | AlInGaP | 130 | 9999003 | 150155 | |
![]() | 150121SV74000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Super Red & Bright Green | – | – | 645 | 572 | – | – | – | 630 | 570 | – | – | – | 55 | 30 | – | – | – | 2 | 2 | – | AlInGaP | 130 | 9999003 | 150155 | |
![]() | 150066YV74000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Yellow & Bright Green | – | – | – | 572 | 595 | – | – | – | 570 | 590 | – | – | – | 30 | 120 | – | – | – | 2 | 2 | AlInGaP | 130 | 9999003 | 150155 | |
![]() | 150121YV74000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Yellow & Bright Green | – | – | – | 572 | 595 | – | – | – | 570 | 590 | – | – | – | 40 | 120 | – | – | – | 2 | 2 | AlInGaP | 130 | 9999003 | 150155 | |
![]() | 150066RG74000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Red & Green | 515 | 630 | – | – | – | 520 | 625 | – | – | – | 560 | 300 | – | – | – | 3.2 | 2 | – | – | – | AlInGaP + InGaN | 130 | – | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 150066SV74000 | SPEC |
![]() | 150121SV74000 | SPEC |
![]() | 150066YV74000 | SPEC |
![]() | 150121YV74000 | SPEC |
![]() | 150066RG74000 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak S typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV G typ. (mcd) | IV R typ. (mcd) | IV S typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF G typ. (V) | VF R typ. (V) | VF S typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: