OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familySignal LEDsTypeChip LED Reverse MountProduct seriesWL-SFRW SMT Full-color Reverse mount Waterclear

WL-SFRW SMT Full-color Reverse mount Waterclear

WL-SFRW SMT Full-color Reverse mount Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1205 rectangular 3.2 1.2 0.8 SMT
1206 rectangular 3.2 1.6 1.1 SMT

Characteristics

  • RGB LED
  • Ideal for narrow space applications
  • Wide viewing angle
  • Low power consumption
  • Industry standard footprint
  • Small package for exceptional brightness
  • To emit light through a small cut-out hole in PCB
  • Compatible with automatic placement machine

Applications

  • LED Front panel indicators
  • LCD backlighting
  • Backlighting for keypad, symbol and switch button

Products

All
1205 rectangular
1206 rectangular
Order Code Data­sheet Downloads StatusEmitting ColorλPeak B typ.
(nm)
λPeak G typ.
(nm)
λPeak R typ.
(nm)
λDom B typ.
(nm)
λDom G typ.
(nm)
λDom R typ.
(nm)
IV B typ.
(mcd)
IV G typ.
(mcd)
IV R typ.
(mcd)
VF B typ.
(V)
VF G typ.
(V)
VF R typ.
(V)
Chip Technology50% typ.
(°)
DemoboardDesign Kit Samples
156125M173000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Red & Green & Blue 468 520 632 470 525 624 70 280 80 3.3 3.3 2 AlInGaP + InGaN 1209999003
150156
156120M173000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. Red & Green & Blue 468 520 632 470 525 624 250 700 270 3.3 3.3 2 AlInGaP + InGaN 120150156
Order Code Data­sheet
156125M173000SPEC
156120M173000SPEC
Samples
Order Code Data­sheet Downloads StatusEmitting ColorλPeak B typ.
(nm)
λPeak G typ.
(nm)
λPeak R typ.
(nm)
λDom B typ.
(nm)
λDom G typ.
(nm)
λDom R typ.
(nm)
IV B typ.
(mcd)
IV G typ.
(mcd)
IV R typ.
(mcd)
VF B typ.
(V)
VF G typ.
(V)
VF R typ.
(V)
Chip Technology50% typ.
(°)
DemoboardDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: SMT LED techniques from the professional - 'the reverse mount'