Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | 2121 | - | - | - | SMT | ||
3528 | 3.5 | 2.8 | 1.9 | SMT | |||
5050 | 5.4 | 5 | 1.5 | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- No UV/IR radiation
- High brightness
- RGB individual control
- Compact package outline
- LED with Black surface
Applications
- Flash light
- Switch indicators
- Equipment indicators
- Accent and decorative lighting
- Electronic signage
- Video displays
- Backlight for LCDs, PDAs and TVs
- Oven, microwave
- Street lighting
- Ideal for lateral coupling in light guides
Products
All
2121
3528
5050
Order Code | Datasheet | |
---|---|---|
![]() | 150141M173100 | SPEC |
![]() | 150505M173300 | SPEC |
![]() | 150352M173300 | SPEC |
![]() | 150352M173303 | SPEC |
![]() | 150141M173103 | SPEC |
![]() | 150212M173123 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: