Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2720 | 2.75 | 2 | 0.6 | SMT | ||
3535 | 3.55 | 3.55 | 2.63 | SMT | ||
3737 | 3.7 | 3.7 | 1.49 | SMT |
LTSpice files
Characteristics
- High power output IR LED
- Compat size
- QuadFrame NoLead package
- Peak wavelengths: 850 nm & 940 nm
- Low thermal resistance
- Standard soldering pad
Applications
- IR cameras
- Security cameras
- Face recognition
- Night vision
- Gaming and movement recognition
Products
All
2720
3535
3737
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 15427285BA240 | SPEC | |
![]() | 15427285BA242 | SPEC | |
![]() | 15435385A9040 | SPEC | |
![]() | 15435385A9042 | SPEC | |
![]() | 15437385AA542 | SPEC | |
![]() | 15437385AA540 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | Φe typ. (mW) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Samples |
---|
INFRARED DREAM TEAM
Infrared Emitters & Photodetectors
Learn more about the properties and applications of infrared LED
The infrared emitters and photodetectors from Würth Elektronik ensure perfect optical coupling and extremely fast switching times. Optimized for sensor or detection applications as well as data transmission.
- Wavelengths: 850 & 940 nm
- With / without daylight filter

Perfect communication efficiency
Learn more about the properties and applications of infrared LED

Maximum sensitivity
Perfect match between infrared emitter and photodetectors
- 100 % @ 940 nm with filter
- 95 % @ 850 nm without filter

Switching times up to 100 MHz
The extremely fast switching time of a few nanoseconds ensures high transmission rates..

Outstanding contact quality
All products with gold wire for excellent contact.

Industry standard designs
Alle Produkte mit Golddraht für hervorragenden Kontakt.
Applications








Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics