| Size | Dimensions | Mount | |
|---|---|---|---|
| 1206 | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- IR Emitter
- standard size 1206
- Compact package outline
- Narrow viewing angle - 30°
Applications
- Infrared sensor
- Distance measure
- Remote control
- Smoke detector
- Optoelectronic switch
Products
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 15412085A3060 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 15412085A3060P | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 15412094A3060 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 15412094A3060P | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos