OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyInfrared LEDsProduct seriesWL-SISW SMT Infrared Sideview LED Waterclear

WL-SISW SMT Infrared Sideview LED Waterclear

WL-SISW SMT Infrared Sideview LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0402 1 0.3 0.55 SMT
1002 2.4 0.6 1.39 SMT
1104 3 2 1 SMT
1106 3 1.6 2.34 SMT
1206 3.2 1.6 2.55 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • IR Emitter - Side view
  • standard size 1104
  • Compact package outline

Applications

  • Infrared sensor
  • Distance measure
  • Remote control
  • IR Lightbarrier

Products

All
0402
1002
1104
1106
1206
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λCentroid max.Ie typ.
(mW/sr)
VF typ.
(V)
50% typ.
(°)
Chip TechnologyDesign Kit Samples
15411485AA370SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 850 845.0 2 1.4 130 AlGaAs154150
15410285AA170SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 850 845.0 5 1.4 110 AlGaAs
15411085A4570SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 850 845.0 11 1.4 45 AlGaAs
15404085BA470SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 850 845.0 1.5 1.6 140 AlGaAs
15412085A2070SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 850 845.0 12 1.4 20 AlGaAs
15411494AA570SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 940 940.0 1 1.2 150 AlGaAs154150
15410294AA570SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 940 940.0 1.5 1.2 150 AlGaAs
15411094A6070SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 940 940.0 6 1.2 60 AlGaAs
15404094BA470SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 940 940.0 1 1.4 140 AlGaAs
15412094A2070SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 940 940.0 6 1.2 20 AlGaAs
Order Code Data­sheet Simu­lation
15411485AA370SPEC
15410285AA170SPEC
15411085A4570SPEC
15404085BA470SPEC
15412085A2070SPEC
15411494AA570SPEC
15410294AA570SPEC
15411094A6070SPEC
15404094BA470SPEC
15412094A2070SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λCentroid max.Ie typ.
(mW/sr)
VF typ.
(V)
50% typ.
(°)
Chip TechnologyDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos