Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.4 | SMT |
LTSpice files
Characteristics
- Industrial 0603 platform – 1.6 x 0.8 mm
- Wide viewing angle 140°
- Thin version: 0.4 mm
Applications
- Office Automation
- Home appliances
- Industrial equipment
- Front panel backlighting
- Button backlighting
- LCD backlighting
- Navigation backlighting
Products
0603
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060BS55040 | SPEC | ||
150060GS55040 | SPEC | ||
150060VS55040 | SPEC | ||
150060YS55040 | SPEC | ||
150060AS55040 | SPEC | – | |
150060RS55040 | SPEC | ||
150060SS55040 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: