| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| 3528 30° dome | 3.5 | 2.8 | 3.5 | SMT | |||
| 3528 60° dome | 3.5 | 2.8 | 3.25 | SMT | |||
| 3528 30° dome black | 3.5 | 2.8 | 3.4 | SMT | |||
| 3528 60° dome black | 3.5 | 2.8 | 3.2 | SMT |
LTSpice files
Characteristics
- Industry standard PLCC-4
- High reliability LED package
- High optical efficiency
- Narrow viewing angle at 30°
- Compatible with both IR soldering process
Applications
- Traffic lights
- Backlighting
- For central console, cabin or push button
- Signal and symbol luminary
- Instrument panel backlighting
- Navigation and audio system
Products
All
3528 30° dome
3528 60° dome
3528 30° dome black
3528 60° dome black
| Order Code | Datasheet | Simulation | Downloads | Status | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141BS63140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 6000 | 3.2 | InGaN | 30 | 150151 | ||
![]() | 150141BS66140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 3500 | 3.2 | InGaN | 60 | – | ||
![]() | 150141BS66130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 3500 | 3.2 | InGaN | 60 | – | ||
![]() | 150141BS63130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 6000 | 3.2 | InGaN | 30 | – | ||
![]() | 150141BS63120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 4000 | 3.2 | InGaN | 30 | – | ||
![]() | 150141BS66120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 1000 | 3.2 | InGaN | 60 | – | ||
![]() | 150141GS63140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 520 | Green | 515 | 30000 | 3.2 | InGaN | 30 | 150151 | ||
![]() | 150141GS66140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 520 | Green | 515 | 20000 | 3.2 | InGaN | 60 | – | ||
![]() | 150141GS66130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 520 | Green | 515 | 20000 | 3.2 | InGaN | 60 | – | ||
![]() | 150141GS63130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 520 | Green | 515 | 30000 | 3.2 | InGaN | 30 | – | ||
![]() | 150141GS63120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 525 | Green | 515 | 8000 | 3.1 | InGaN | 30 | – | ||
![]() | 150141GS66120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 525 | Green | 515 | 5000 | 3.1 | InGaN | 60 | – | ||
![]() | 150141YS63140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 15000 | 2.4 | AlInGaP | 30 | 150151 | ||
![]() | 150141YS66140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 5300 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141YS66130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 5300 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141YS63130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 15000 | 2.4 | AlInGaP | 30 | – | ||
![]() | 150141YS63120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 6000 | 2 | AlGaInP | 30 | – | ||
![]() | 150141YS66120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 2000 | 2 | AlGaInP | 60 | – | ||
![]() | 150141RS63140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 16000 | 2.4 | AlInGaP | 30 | 150151 | ||
![]() | 150141RS66140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 5500 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141RS66130 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 5500 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141RS63130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 16000 | 2.4 | AlInGaP | 30 | – | ||
![]() | 150141RS63120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 6000 | 2 | AlGaInP | 30 | – | ||
![]() | 150141RS66120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | Red | 630 | 1800 | 2.2 | AlGaInP | 60 | – | ||
![]() | 150141SS63140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 630 | Super Red | 640 | 13000 | 2.4 | AlInGaP | 30 | 150151 | ||
![]() | 150141SS66140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 630 | Super Red | 640 | 5200 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141SS66130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 630 | Super Red | 640 | 5200 | 2.4 | AlInGaP | 60 | – | ||
![]() | 150141SS63130 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 630 | Super Red | 640 | 13000 | 2.4 | AlInGaP | 30 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150141BS63140 | SPEC | |
![]() | 150141BS66140 | SPEC | |
![]() | 150141BS66130 | SPEC | |
![]() | 150141BS63130 | SPEC | |
![]() | 150141BS63120 | SPEC | |
![]() | 150141BS66120 | SPEC | |
![]() | 150141GS63140 | SPEC | |
![]() | 150141GS66140 | SPEC | |
![]() | 150141GS66130 | SPEC | |
![]() | 150141GS63130 | SPEC | |
![]() | 150141GS63120 | SPEC | |
![]() | 150141GS66120 | SPEC | |
![]() | 150141YS63140 | SPEC | |
![]() | 150141YS66140 | SPEC | |
![]() | 150141YS66130 | SPEC | |
![]() | 150141YS63130 | SPEC | |
![]() | 150141YS63120 | SPEC | |
![]() | 150141YS66120 | SPEC | |
![]() | 150141RS63140 | SPEC | |
![]() | 150141RS66140 | SPEC | |
![]() | 150141RS66130 | SPEC | |
![]() | 150141RS63130 | SPEC | |
![]() | 150141RS63120 | SPEC | |
![]() | 150141RS66120 | SPEC | |
![]() | 150141SS63140 | SPEC | |
![]() | 150141SS66140 | SPEC | |
![]() | 150141SS66130 | SPEC | |
![]() | 150141SS63130 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: