Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3528 | 3.5 | 2.8 | 1.9 | SMT |
LTSpice files
Characteristics
- High sensitivity
- Fast response time
- Perfect match with IR emitter
- compatible with automatic placement machines
- High reliability
- Standard PLCC 2 package
- Integrated daylight filter
Applications
- Light sensors
- Position sensors
- Counters
- Miniature switch
- Encoder
- Photo interrupter
Products
3528
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1541411NEA210 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 0.6 | 2.8 | 100 | Si | 120 |
Order Code | Datasheet | Simulation |
---|---|---|
1541411NEA210 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos