OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyPhototransistorsTypePLCC TypeProduct seriesWL-STTW SMT Phototransistor Top Waterclear

WL-STTW SMT Phototransistor Top Waterclear

WL-STTW SMT Phototransistor Top Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3528 3.5 2.8 1.9 SMT

Characteristics

  • High sensitivity
  • Fast response time
  • Perfect match with IR and visible emitter
  • compatible with automatic placement machines
  • High reliability
  • Standard PLCC 2 package

Applications

  • Light sensors
  • Position sensors
  • Counters
  • Miniature switch
  • Encoder
  • Photo interrupter

Products

3528
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
ICE.P min.
(mA)
ICE.P typ.
(mA)
ICEO.Dark max.
(nA)
Chip Technology50% typ.
(°)
Samples
1541411NBA210SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 940 400 1100 0.6 3.1 100 Si 120
Order Code Data­sheet Simu­lation
1541411NBA210SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
ICE.P min.
(mA)
ICE.P typ.
(mA)
ICEO.Dark max.
(nA)
Chip Technology50% typ.
(°)
Samples

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos