Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3535 | 3.45 | 3.45 | 0.71 | SMT |
LTSpice files
Characteristics
- Fast switching
- No IR radiation
- High brightness
- Minimal side emission
- Waterclear silicone lens
- Top view
- Flexible coupling with secondary optic
- Various of color temperatures
- Compact footprint
- Thermal resistance junction to solder point: 8 K/W
- LED junction temperature: 150°C
- Moisture Sensitivity Level: 2
Applications
- Interior lighting: Spot light, Down light, Shelf light
- Outdoor lighting: Street light, Security light, Tunnel light, Parking lot light, Pedestrian light
- Industrial lighting: High-bay light, Low-bay light
- Consumer lighting: Torch light
- Agricultural equipment lighting
- LED Signal and Symbol luminaries
Application Notes
Products
3535
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Emitting Color | CCT max. | ΦV typ. (lm) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Size | Design Kit | Samples |
---|
Products of interest
Assortments
Articles from this product series can be found in the following assortments: