OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyPhotodiodesProduct seriesWL-TDRW THT Photodiode Round Waterclear

WL-TDRW THT Photodiode Round Waterclear

WL-TDRW THT Photodiode Round Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3 mm - without stopper 3 3.85 5.3 THT
5 mm - without stopper 5.8 5 8.7 THT

Characteristics

  • Standard THT 5mm package size
  • High reliability
  • Detector for visible and infrared light
  • Fast switching times
  • Low power consumption
  • High sensitivity

Applications

  • Touch screen
  • Cleaning roboter
  • Remote controller
  • Optoelectronic switch
  • Video camera
  • Security systems

Products

All
3 mm - without stopper
5 mm - without stopper
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
IP typ.
(µA)
ID max.
(nA)
50% typ.
(°)
Samples
1540051EA3590SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 940 400 1100 28 30 35
1540031EA4590SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 940 400 1100 40 100 45
Order Code Data­sheet Simu­lation
1540051EA3590SPEC
1540031EA4590SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
IP typ.
(µA)
ID max.
(nA)
50% typ.
(°)
Samples

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos