Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3 mm - without stopper | 3 | 3 | 5.3 | THT | ||
5 mm - without stopper | 5.8 | 5 | 8.6 | THT |
LTSpice files
Characteristics
- Infrared Emitter
- Very High Radiant Intensity
- standard size 3mm and 5mm
- Fast switching
Applications
- Sensor Technology
- Distance measurement
- Remote control
- Smoke detectors
- Data Transmission
Products
All
3 mm - without stopper
5 mm - without stopper
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15400585A3590 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 845.0 | 85 | 1.5 | 35 | AlGaAs | 154150 | ||
15400385A3590 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 845.0 | 60 | 1.5 | 35 | AlGaAs | 154150 | ||
15400594A3590 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 940.0 | 75 | 1.3 | 35 | AlGaAs | 154150 | ||
15400394A3590 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 940.0 | 30 | 1.3 | 35 | AlGaAs | 154150 |
Order Code | Datasheet | Simulation |
---|---|---|
15400585A3590 | SPEC | |
15400385A3590 | SPEC | |
15400594A3590 | SPEC | |
15400394A3590 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos