| Size | Dimensions | L (mm) | W (mm) | H (mm) | |
|---|---|---|---|---|---|
| THT 3 mm - without stopper | 3 | 3.8 | 8.7 | ||
| THT 5 mm - without stopper | 5 | 5.8 | 8.7 |
Characteristics
- Standard THT Package
- Small viewing angle
- High photo sensivity
- Without daylight filter
- Perfect match with IR LEDs
Applications
- Smoke detectors
- Counter and encoder
- Heart rate monitoring
- Cleaning robot
- Touch screens
Products
All
THT 3 mm - without stopper
THT 5 mm - without stopper
| Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | Test Condition ICE.P | ICE.P typ. (mA) | ICE.P min. (mA) | Test Condition ICEO.Dark | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1540032NA3090 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 400 | 1100 | VCE = 5 V Ee = 1 mW/cm² λ = 850 nm | 15 | 5 | VCE = 20 V Ee = 0 mW/cm² | 300 | Si | 30 | ||
| 1540052NA3090 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 400 | 1100 | VCE = 5 V Ee = 1 mW/cm² λ = 850 nm | 15 | 6 | VCE = 20 V Ee = 0 mW/cm² | 300 | Si | 30 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | Test Condition ICE.P | ICE.P typ. (mA) | ICE.P min. (mA) | Test Condition ICEO.Dark | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
|---|
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos