OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familyHorticulture LEDsProduct seriesWL-SMTW SMT Mono-color TOP LED Waterclear

WL-SMTW SMT Mono-color TOP LED Waterclear

WL-SMTW SMT Mono-color TOP LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2835 3.5 2.8 0.8 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Slim
  • Miniature size
  • Flexibility in design
  • Top view
  • LED PLCC 2 white package
  • Compact package outline, ideal for miniature applications
  • Variety of colors

Applications

  • Signage and indirect illumination
  • Flat lamp
  • Indicator and backlight in telecommunication
  • Consumer application: dash-board, telephone or A/V equipments
  • Flat backlight for LCDs, switches and symbols
  • Optical indicators
  • Indoor and outdoor displays
  • Scanner
  • Backlight in LCD, cellular phones, switches, keys, displays
  • lluminated advertising, panel
  • Lighting device: indicator, general lighting
  • Camera flash, hand carrier flash
  • Coupling into light guides

Products

2835
Order Code Data­sheet Downloads StatusEmitting ColorλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
150283DS73103SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. Deep Blue 450 250 3.2 InGaN 120
150283FS73103SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. Far Red 730 110 2.2 AlInGaP 120
150283HS73103SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. Hyper Red 660 120 2.2 AlInGaP 120
Order Code Data­sheet
150283DS73103SPEC
150283FS73103SPEC
150283HS73103SPEC
Samples
Order Code Data­sheet Downloads StatusEmitting ColorλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples

Videos

#askLorandt explains: The benefits of using LEDs in horticultural applications

Videos

Würth Elektronik Webinar: Supplemental lighting in greenhouses with Horticulture LEDs

Videos

WE meet @ Digital Days 2020: Horticulture LEDs – high and low power application examples

Videos

Würth Elektronik Webinar: Nachhaltige Lebensmittelproduktion mit Horticulture-LEDs