OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE PRESS-FITProduct sub-familyREDCUBE PRESS-FIT with internal threadProduct seriesWP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

Applications

  • High current Wire-to-Board connections up to 500 A
  • Mounting of copper bars on PCBs
  • Installation of laminated fuses
  • Suitable for rough environmental conditions
General Information
Operating Temperature-55 °C up to +150 °C
MaterialBrass
SurfaceTin
ExecutionPress-Fit
Packaging Properties
PackagingBulk; Tray

Application Notes

Products

Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
Design Kit Samples
7462810SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 5 7 70 M3 4 4
7461093SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 7 6 130 M3 3.5 9
7461095SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 9 7 180 M4 4 16746701
7461147SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 9 7 180 M5 4 16746701
7461097SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 10 10.5 180 M6 6 16746701
7461099SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 13 13.5 250 M8 8 25
7461061SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 16 17.5 350 M10 11 36
Order Code Data­sheet
7462810SPEC
7461093SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7461095SPEC
7461147SPEC
7461097SPEC
7461099SPEC
7461061SPEC
Samples
Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
Design Kit Samples

REDCUBE Terminals - 4power!

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

 

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

REDCUBE PRESS-FIT

Applications, Performance & Press-Fit Process

Applications

The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.

  • High current Wire-to-Board & Board-to-Board
  • Mounting of copper bars
  • Angled assembling of cable, PCB and housing
  • Mounting of IGBT modules

Remarkable Performance

With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.

  • Simple & quick processing
  • No cold solder joints
  • High process safety
  • Low self heating
  • Two-sided mounting of PCBs

PRESS-FIT Process

Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.

  • Homogeneous material transition between pin and through-hole plating
  • Contact resistance less than 200 μΩ
  • Gastight electrical and mechanical connection
  • Extremely strong mechanical connection

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: REDCUBE PRESS-FIT Process

Videos

Würth Elektronik Webinar: REDCUBE - Alles zu hohen Strömen auf der Leiterplatte

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A