OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE PRESS-FITProduct sub-familyREDCUBE PRESS-FIT with internal thread

Filter by values

Order Code Data­sheet DownloadsW
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
Product seriesDesign Kit Samples
7462810SPEC
4 files 5 7 70 M3 4 4WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461057SPEC
4 files 7 6 100 M3 5 6WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows746701
7461148SPEC
4 files 7 6 130 M2.5 6 8WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference
7461093SPEC
4 files 7 6 130 M3 3.5 9WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7460307SPEC
4 files 9 7 160 M4 6 8WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows746701
7460305SPEC
4 files 9 7 160 M5 6 8WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows746701
7461086SPEC
4 files 9 6 175 M4 6 12WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference746701
7460408SPEC
4 files 9 6 175 M5 6 12WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference746701
7461095SPEC
4 files 9 7 180 M4 4 16WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain746701
7461147SPEC
4 files 9 7 180 M5 4 16WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain746701
7461084SPEC
4 files 10 13.5 160 M6 9 8WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows746701
7461097SPEC
4 files 10 10.5 180 M6 6 16WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain746701
7460553SPEC
4 files 13 13.5 240 M8 10 10WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows746701
7461059SPEC
4 files 13 13.5 240 M6 13.5 16WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference746701
7461099SPEC
4 files 13 13.5 250 M8 8 25WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461058SPEC
4 files 16 17.5 320 M10 11 12WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows
7461090SPEC
4 files 16 13.5 350 M8 13.5 20WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference746701
7461060SPEC
4 files 16 17.5 350 M10 17.5 20WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference746701
7461061SPEC
4 files 16 17.5 350 M10 11 36WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
Samples
Order Code Data­sheet DownloadsW
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
Product seriesDesign Kit Samples