Applications
- High current Wire-to-Board connections up to 250 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Installation of IGBT modules
- Suitable for rough environmental condition
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 786202073 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 9 | 130 | M3 | 3.5 | 9 | |
| 786202094 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 10 | 180 | M4 | 4 | 16 | |
| 786202095 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 10 | 180 | M5 | 4 | 16 | |
| 786202106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 13.5 | 180 | M6 | 6 | 16 | |
| 786202148 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 16.5 | 250 | M8 | 8 | 16 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|