Applications
- Reversible high current Wire-to-Board connections
- Tool-free and screwless connections
- Mounting in very tight spaces
- Mounting areas with difficult access
- Battery charger
General Information | |
---|---|
Operating Temperature | -45 °C up to +125 °C |
Color | Black; Blue; Red |
Insulator Material | PBT |
Contact Material | Brass |
Contact Plating | Tin |
Plastic Housing Flammability Rating | UL94 V-0 |
Execution | Press-Fit |
Contact Resistance | 1 mΩ |
Electrical Properties | |
---|---|
IR | 120 A |
Packaging Properties | |
---|---|
Packaging | Bulk |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Color | IR (A) | Pins (Value) (pcs) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 7464100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Black | 120 | 12 | – | |
![]() | 7464200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Blue | 120 | 12 | – | |
![]() | 7464000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Red | 120 | 12 | 746701 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Color | IR (A) | Pins (Value) (pcs) | Design Kit | Samples |
---|
Applications, Features & Processing
Applications
The new quick and easy pluggable solution REDCUBE PLUG offers all press-fit advantages; it is a multiple times pluggable solution for high-current applications.
- High current and reversible Wire-to-Board connections
- Battery charger
- Multiple times pluggable solutions
- Mounting in very tight spaces
- Mounting areas with difficult access
Outstanding Features
REDCUBE PLUG consists of a REDCUBE Terminal, surrounded by a glass fiber-reinforced plastic housing. Pushing on the top of the housing allows mating the corresponding cable connector. After actuating, the spring returns to its initial position and locks the cable connector automatically into the housing.
- Quick and easy assembling
- Tool-free and screwless mounting
- Multiple times pluggable
- Press-Fit advantages
Simple Processing
REDCUBE PLUG uses standard tools for the press-fit process. A general hexagonal crimper is used to install the contact on the wire. A special post treatment technology and specific plating of the cable connector guarantee optimal crimpingresults.
- Standard hexagonal crimping tools
- Gastight and strong crimp connection
- Special plating for optimal crimping results
Assortments
Articles from this product series can be found in the following assortments:
Videos
REDCUBE Terminals - Innovative High Power Contacts
Videos
#askLorandt explains: REDCUBE PLUG for Press-Fit Technology
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A