Applications
- Solderable high current Wire-to-Board connections with a focus on automated assembly
- Beneficial power supply in multi layer applications
- Robust, mechanical high current connections
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Brass |
Surface | Tin |
Packaging Properties | |
---|---|
Packaging | Bulk; Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | To | Tl (mm) | Pins (pcs) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74651173 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 8.5 | M3 | 5 | 4 | – | |
![]() | 74651173R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 8.5 | M3 | 5 | 4 | – | |
![]() | 74651174 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 8.5 | M4 | 5 | 4 | 746701 | |
![]() | 74651174R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 8.5 | M4 | 5 | 4 | – | |
![]() | 74651175 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 10.5 | M5 | 7 | 4 | – | |
![]() | 74651175R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 10.5 | M5 | 7 | 4 | – | |
![]() | 74651194 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.5 | M4 | 5 | 9 | – | |
![]() | 74651194R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.5 | M4 | 5 | 9 | – | |
![]() | 74651195 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10.5 | M5 | 7 | 9 | 746701 | |
![]() | 74651195R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10.5 | M5 | 7 | 9 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 74651173 | SPEC |
![]() | 74651173R | SPEC |
![]() | 74651174 | SPEC |
![]() | 74651174R | SPEC |
![]() | 74651175 | SPEC |
![]() | 74651175R | SPEC |
![]() | 74651194 | SPEC |
![]() | 74651194R | SPEC |
![]() | 74651195 | SPEC |
![]() | 74651195R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | To | Tl (mm) | Pins (pcs) | Design Kit | Samples |
---|
Applications, Characteristics & Design
Applications
REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.
- High current Wire-to-Board & Board-to-Board connections
- Angled assembling of cable, PCB or housing
Impressive Characteristics
A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.
- Simple and fast automated assembly
- High packing density
- Efficient and timesaving soldering process
- Angled assembling of cable, PCB or housing
- Tape & Reel
Special Design
REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.
- Optimal current distribution in multilayer applications
- Fully automated reflow soldering
- High mechanical stability
- Low profile
- Tape & Reel
- Low heat development
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: REDCUBE THR High Current Terminals
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: THR-Soldering explained! Requirements – Process – Benefits
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A