OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE PRESS-FITProduct sub-familyPRESS-FIT two-partProduct seriesWP-TPSE REDCUBE PRESS-FIT two-part, support element

WP-TPSE REDCUBE PRESS-FIT two-part, support element

WP-TPSE REDCUBE PRESS-FIT two-part, support element

Applications

  • Using the Press-Fit Elements, currents of up to approx. 300A can be transferred to the PCB.
General Information
Operating Temperature-55 °C up to +150 °C
MaterialBrass
SurfaceTin
ExecutionPress-Fit
Packaging Properties
PackagingBulk

Application Notes

Products

Order Code Data­sheet Downloads StatusH
(mm)
Ø OD
(mm)
TiToØ ID
(mm)
Tl
(mm)
Ø OD1
(mm)
Use withDesign Kit Samples
7461073SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 8 M3 5.6574610704
7461070
7461119SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 8 3.2 5.6574610704
7461070
7461120SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 8 M4 5.6574610704
7461070
746701
7461122SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 8 4.2 5.6574610704
7461070
746701
7461123SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 12 M5 7.457461071
7460211
7461082SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 12 5.2 7.457461071
7460211
7461126SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 12 M6 7.457461071
7460211
7461074SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 12 6.2 7.457461071
7460211
746701
7461128SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 15 M8 9.957461166
7461129SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 15 8.2 9.957461166
7462096SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 15 M8 10.657462095
7462098SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 8.4 15 8.2 10.657462095
7461118SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 13.4 8 M3 5 5.6574610704
7461070
7461121SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 14.4 8 M4 6 5.6574610704
7461070
7461124SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 16.4 12 M5 8 7.457461071
7460211
7461127SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 18.4 12 M6 10 7.457461071
7460211
7461075SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 21.4 15 M8 13 9.957461166
7462097SPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 21.4 15 M8 13 10.657462095
Order Code Data­sheet
7461073SPEC
7461119SPEC
7461120SPEC
7461122SPEC
7461123SPEC
7461082SPEC
7461126SPEC
7461074SPEC
7461128SPEC
7461129SPEC
7462096SPEC
7462098SPEC
7461118SPEC
7461121SPEC
7461124SPEC
7461127SPEC
7461075SPEC
7462097SPEC
Samples
Order Code Data­sheet Downloads StatusH
(mm)
Ø OD
(mm)
TiToØ ID
(mm)
Tl
(mm)
Ø OD1
(mm)
Use withDesign Kit Samples

REDCUBE Terminals - 4power!

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

 

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

REDCUBE PRESS-FIT

Applications, Performance & Press-Fit Process

Applications

The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.

  • High current Wire-to-Board & Board-to-Board
  • Mounting of copper bars
  • Angled assembling of cable, PCB and housing
  • Mounting of IGBT modules

Remarkable Performance

With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.

  • Simple & quick processing
  • No cold solder joints
  • High process safety
  • Low self heating
  • Two-sided mounting of PCBs

PRESS-FIT Process

Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.

  • Homogeneous material transition between pin and through-hole plating
  • Contact resistance less than 200 μΩ
  • Gastight electrical and mechanical connection
  • Extremely strong mechanical connection

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: REDCUBE PRESS-FIT Process

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A