General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Gender | Male |
Durability | 100 Mating cycles |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 HB |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Coupling Nut Material | PA66 |
Electrical Properties | |
---|---|
IR | 2 A; 5 A |
Working Voltage | 30 V; 60 V; 250 V |
Withstanding Voltage | 650 V (AC); 1000 V (AC); 1400 V (AC) |
Contact Resistance Initial | 10 mΩ |
RISO | 100 MΩ |
Products
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|
643611120304 | SPEC | 3 files | 4 | Male | 5 | 250 | 1400 | Bag | ||
643611120305 | SPEC | 3 files | 5 | Male | 5 | 60 | 1000 | Bag | ||
643611120308 | SPEC | 3 files | 8 | Male | 2 | 30 | 650 | Bag |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|
Mates with
![](/components/media/o722450v214%20single-wr-circm12-643120100404.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Female Plastic Front Nut M16
![](/components/media/o722327v214%20single-wr-circm12-643220100405.jpg)
WR-CIRCM12 Screw Mating Panel Connector PCB Female Plastic M16
![](/components/media/o722378v214%20single-wr-circm12-643220100604.jpg)
WR-CIRCM12 Screw Mating Panel Connector PCB Female Plastic PG9
![](/components/media/o722381v214%20single-wr-circm12-643240100404.jpg)
WR-CIRCM12 Screw Mating Panel Connector PCB Female Angled 90° Plastic M16
![](/components/media/o722460v209%20single-wr-circm12-6434211004xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Female Plastic Front Nut M16