General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Gender | Male |
Durability | 100 Mating cycles |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 HB |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Coupling Nut Material | Brass |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 250 V |
Withstanding Voltage | 1400 V (AC) |
Contact Resistance Initial | 10 mΩ |
RISO | 100 MΩ |
Products
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|
643652120304 | SPEC | 3 files | 4 | Male | 5 | 250 | 1400 | Bag |
Order Code | Datasheet |
---|---|
643652120304 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|
Mates with
![](/components/media/o722331v214%20single-wr-circm12-643060100604.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Female Metal Rear Nut PG9
![](/components/media/o722452v214%20single-wr-circm12-6431601006xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Female Metal Front Nut PG9
![](/components/media/o722383v214%20single-wr-circm12-6432601006xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector Female Metal PG9
![](/components/media/o722385v214%20single-wr-circ-m12a-643280100304.jpg)
WR-CIRCM12 Screw Mating Panel Connector Angled 90° Female Metal M12
![](/components/media/o722334v209%20single-wr-circm-6433621006xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Female Metal Rear Nut PG9
![](/components/media/o722461v209%20single-wr-circm12-6434621006xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Female Metal Front Nut PG9