Size | Dimensions | |
---|---|---|
N Type Straight Plug | SMA Straight Plug | ||
N Type Straight Plug | SMA Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50 Ohm
- Insulation Resistance: 5000 MOhm (min.)
- Withstanding Voltage: 1000 Vrms (min.)
Applications
- Network and Communications
- RF Test and Measurement Equipment
- Industrial Application
- Electronic Consumer and Device
Application Notes
Products
All
N Type Straight Plug | SMA Straight Plug
N Type Straight Plug | SMA Straight Jack
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|
65507012430501 | SPEC | 3 files | Low Loss 195 | Flexible | 304.8 | DC~6 GHz | 4.95 | 30 | -40 °C up to +85 °C | |
65506812430501 | SPEC | 3 files | Low Loss 195 | Flexible | 304.8 | DC~6 GHz | 4.95 | 12.7 | -40 °C up to +85 °C | |
65507011630501 | SPEC | 3 files | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | |
65507010330501 | SPEC | 3 files | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -55 °C up to +165 °C | |
65506811630501 | SPEC | 3 files | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | |
65506810330501 | SPEC | 3 files | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C |
Order Code | Datasheet |
---|---|
65507012430501 | SPEC |
65506812430501 | SPEC |
65507011630501 | SPEC |
65507010330501 | SPEC |
65506811630501 | SPEC |
65506810330501 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|