N-Type Combinations
Order Code | Datasheet | Downloads | f | Product series | Samples | |
---|---|---|---|---|---|---|
![]() | 65506010130501 | SPEC | 3 files | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506012430501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506011630501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65507011630501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65507010330501 | SPEC | 3 files | DC~1 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65507012430501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506410130501 | SPEC | 3 files | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506411630501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506412430501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506210130501 | SPEC | 3 files | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506211630501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506212430501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506811630501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506812430501 | SPEC | 3 files | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506810330501 | SPEC | 3 files | DC~1 GHz | WR-CXASY N Type to SMA Series |
Samples |
---|
Order Code | Datasheet | Downloads | f | Product series | Samples |
---|