Characteristics
- Rated Current: 9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Classic
Low Force
Order Code | Datasheet | Downloads | Status | Type | Stranded Wire Section (AWG) | Design Kit | Samples |
---|---|---|---|---|---|---|---|
64900513722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 16 (AWG) | – | |
64900613722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 18 to 24 (AWG) | – | |
64900713722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 22 to 28 (AWG) | – | |
64900513722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 16 (AWG) | 612690 649001 | |
64900613722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 18 to 24 (AWG) | 649001 | |
64900713722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 22 to 28 (AWG) | 649001 | |
64910513722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 16 (AWG) | – | |
64910613722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 18 to 24 (AWG) | – | |
64910713722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Crimp Terminal | 22 to 28 (AWG) | – | |
64900313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 28 to 22 (AWG) | – | |
64900313722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 28 to 22 (AWG) | – | |
64910313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 28 to 22 (AWG) | – | |
64900213722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 24 to 18 (AWG) | – | |
64900213722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 24 to 18 (AWG) | – | |
64910213722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 24 to 18 (AWG) | – | |
64900113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 16 (AWG) | – | |
64900113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 16 (AWG) | – | |
64910113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Force Crimp Terminal | 16 (AWG) | – |
Order Code | Datasheet |
---|---|
64900513722 | SPEC |
64900613722 | SPEC |
64900713722 | SPEC |
64900513722DEC | SPEC |
64900613722DEC | SPEC |
64900713722DEC | SPEC |
64910513722 | SPEC |
64910613722 | SPEC |
64910713722 | SPEC |
64900313722 | SPEC |
64900313722DEC | SPEC |
64910313722 | SPEC |
64900213722DEC | SPEC |
64900213722 | SPEC |
64910213722 | SPEC |
64900113722 | SPEC |
64900113722DEC | SPEC |
64910113722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Type | Stranded Wire Section (AWG) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: