| Size | Dimensions | Mount | |
|---|---|---|---|
| Straight Jack | THT | ||
| Right Angle Jack | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50 Ohm
- Plating: Nickel and Gold
- Mating: Screw (Recommended: Torque wrench tool)
- Ingress Protection: IP67
Applications
- Network and communications
- RF Test and Measurement Equipment
- Industrial application
- High power machinery
- Outdoor or humid environment
Products
All
Straight Jack
Right Angle Jack
| Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60411052241502 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 6.5 | DC~4 GHz | THT | Ø1.6 | -65 °C up to +165 °C | 604001 612690 | |
![]() | 60412052241504 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 6.5 | DC~6 GHz | THT | Ø1.14 | -65 °C up to +165 °C | 604001 612690 | |
![]() | 60411042241501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | 6.5 | DC~4 GHz | THT | Ø1.6 | -65 °C up to +165 °C | 604001 | |
![]() | 60412042241503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | 6.5 | DC~6 GHz | THT | Ø1.14 | -65 °C up to +165 °C | 604001 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: