OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyDesign Kits ConnectorsDesign kitDesign Kit WR-NTYPE PCB & CABLE CONNECTORS

Design Kit WR-NTYPE PCB & CABLE CONNECTORS

Order Code 604001

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50 Ohm
  • Plating: Nickel and Gold
  • Mating: Screw (Recommended: Torque wrench tool)
  • Ingress Protection: IP67

Applications

  • Network and communications
  • RF Test and Measurement Equipment
  • Industrial application
  • High power machinery
  • Outdoor or humid environment

Products

Order Code Data­sheet Man­ual Downloads Status Product seriesDescriptionIngress Protection CodeCable Samples
60411042241501SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type PCB Connectors WR-NTYPE N Type PCB THT Jack None
60411052241502SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type PCB Connectors WR-NTYPE N Type PCB THT Jack IP67
60412042241503SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type PCB Connectors WR-NTYPE N Type PCB THT Jack None
60412052241504SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type PCB Connectors WR-NTYPE N Type PCB THT Jack IP67
60412522241506SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Panel Connectors WR-NTYPE N Type Panel Jack 4-Hole None
60412422241505SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Panel Connectors WR-NTYPE N Type Panel Jack 4-Hole IP67
60445022210321SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Straight Plug None RG174/188/316
60446022210121SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Straight Plug None RG58/141/Low Loss195
60446022211121SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Straight Plug None RG142/223/400
60446022211521SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Straight Plug None Low Loss 200
60449022210721SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Straight Plug None RG402/.141
60436022210321SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Right Angle Plug None RG174/188/316
60436022210121SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Right Angle Plug None RG58/141/Low Loss195
60436022211121SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Right Angle Plug None RG142/223/400
60436022211521SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Right Angle Plug None Low Loss 200
60439022210721SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Cable Connector Right Angle Plug None RG402/.141
60425522510320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 RG174/188/316
60425522510420SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 RG178/RG196
60425522512120SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 1,13
60425522512220SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 1,32
60425522512320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 1,37
60426522410120SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 RG58/141/Low Loss195
60426522411520SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 Low Loss 200
60426522411120SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 RG142/223/400
60429522410720SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years.WR-NTYPE N Type Cable Connectors WR-NTYPE N Type Bulkhead Jack IP67 IP67 RG402/.141
Samples
Order Code Data­sheet Man­ual Downloads Status Product seriesDescriptionIngress Protection CodeCable Samples