Size | Dimensions | ||
---|---|---|---|
NEW | BNC Straight Jack | BNC Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 200 Cycles
- Impedance: 50Ω
- Plating: Nickel and Gold
- Mating: Bayonet lock
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
BNC Straight Jack | BNC Straight Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 64407107111000 | SPEC | 3 files | BNC | Jack | BNC | Jack | DC~4 GHz | -40 °C up to +85 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 64407107111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples |
---|