| Size | Dimensions | |
|---|---|---|
| RP SMA Plug I SMA Plug | ||
| RP SMA Jack I SMA Jack | ||
| RP SMA Jack I SMA Plug | ||
| RP SMA Plug I SMA Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
RP SMA Plug I SMA Plug
RP SMA Jack I SMA Jack
RP SMA Jack I SMA Plug
RP SMA Plug I SMA Jack
| Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64430203211000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RP SMA | Plug | SMA | Plug | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64430103111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RP SMA | Jack | SMA | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64430103211000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RP SMA | Jack | SMA | Plug | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64430203111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RP SMA | Plug | SMA | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
|---|