OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesWR-ADPT SMA to UMRF

WR-ADPT SMA to UMRF

WR-ADPT SMA to UMRF
Size Dimen­sions
SMA Jack I UMRF Jack
SMA Plug I UMRF Jack

Characteristics

  • Interface 1: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Plating: Gold

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Outdoor or humidity environment

Products

All
SMA Jack I UMRF Jack
SMA Plug I UMRF Jack
Order Code Data­sheet Downloads StatusGender 1Gender 2fOperating Temperature Samples
64403136111000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. Jack Jack DC~6 GHz -65 °C up to +165 °C
64403236111000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. Plug Jack DC~6 GHz -65 °C up to +165 °C
Order Code Data­sheet
64403136111000SPEC
64403236111000SPEC
Samples
Order Code Data­sheet Downloads StatusGender 1Gender 2fOperating Temperature Samples