General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Durability | 10 000 Mating cycles |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Brass |
Contact Plating | Selective Gold |
Shielding Material | Steel |
Shielding Plating | Nickel |
Electrical Properties | |
---|---|
Working Voltage | 48 V (DC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 40 mΩ |
Products
Order Code | Datasheet | Downloads | Application | Type | Gender | Pins | Mount | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 632722100213 | SPEC | 6 files | USB Power Delivery | Horizontal | Receptacle | 6 | SMT | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 632722100213 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Type | Gender | Pins | Mount | Packaging | Samples |
---|